STAINLESS STEEL MITERED CORNER BAR PULL
DIH-96STAINLESS STEEL MITERED CORNER BAR PULL
Description
STAINLESS STEEL MITERED CORNER BAR PULL
ITEM NO. | DIH-96 |
Weight | 57 g |
Dimensions | 110 × 14 × 35 mm |
Design Feature | Mitered Corner |
Back-to-Back Option | No |
Bar Shape | Round |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
110 mm | 14 mm | 35 mm | 57 g |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!
No PDFs yet!