ITEM NO. | SCRL2-15-100A |
Weight | 20 g |
Dimensions | 5.2 × 15.5 mm |
Load Capacity (kgf/pair) | 21 |
Load Capacity (lbs/pair) | 46.2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
5.2 mm | 15.5 mm | 20 g |
Components
Component | Material | Finish |
Outer Rail | 304 Stainless Steel | |
Inner Rail | 304 Stainless Steel | |
Retainer | 304 Stainless Steel | |
Balls | Steel |