Product Specifications
Material
304 Stainless Steel, Steel
Finish
Plain
Weight of Item (g)
29
Length or Depth of Item when closed (mm)
150
Length or Depth of Item when closed (in)
5.9375
Height of Item (mm)
15.5
Height of Item (in)
0.625
Width of Item (mm)
5.2
Width of Item (in)
0.25
Load Capacity (kg/pr)
21
Load Capacity (lbs/pr)
46.2
Carriage Length (mm)
38
Carriage Length (in)
1.5
Rail Length (mm)
150
Rail Length (in)
5.875
Rail Width (mm)
5.2
Rail Width (in)
0.1875
Mounting Type
Side Mount
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.6 mm Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files