ITEM NO. | MKPLS-32/10/80 |
Weight | 79 g |
Dimensions | 32 × 32 × 96 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
32 mm | 32 mm | 96 mm | 79 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Satin |
Cover | 304 Stainless Steel | Satin |
Base | 304 Stainless Steel | Plain |