Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
140
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
97
Height of Item (in)
3.875
Width of Item (mm)
50
Width of Item (in)
2
Load Capacity (kg)
10
Load Capacity (lbs)
220
Automatic Height Adjustment
N
Base Swivel (deg)
10
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M12 x 1.75 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files