MKPLS-40/12/80

S/S LEG LEVELER - MKPLS-40/12/80

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
125
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
97
Height of Item (in)
3.875
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg)
300
Load Capacity (lbs)
660
Automatic Height Adjustment
N
Base Swivel (deg)
10
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M12 x 1.75
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

S/S LEG LEVELER - MKPLS-50/12/80

$26.00
S/S LEG LEVELER - MKPLS-32/10/80

$21.00
S/S LEG LEVELER - MKRLS-40/12/80

$20.40
S/S LEG LEVELER - MKPLS-50/16/78

$39.00
S/S LEG LEVELER - MKRLS-50/12/80

$24.10