Product Description
- Cover and bolt are 34 stainless steel offering rust and corrosion resistance
- Easy installation with phillips screw driver
- ADWS - Rubber (CR) base has excellent weather resistance
- ADWHS - Ethylene propylene base is non-marring, non-abrasive and has excellent heat/weather resistance
Product Specifications
Material
Rubber
Finish
Black
Weight of Item (g)
330
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
127
Height of Item (in)
5.0625
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg)
1457
Load Capacity (lbs)
3205
Automatic Height Adjustment
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M16 x 2.0
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files