Product Description
- Cover and bolt are 34 stainless steel offering rust and corrosion resistance
- Easy installation with phillips screw driver
- ADWS - Rubber (CR) base has excellent weather resistance
- ADWHS - Ethylene propylene base is non-marring, non-abrasive and has excellent heat/weather resistance
Product Specifications
Material
Rubber
Finish
Black
Weight of Item (g)
175
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
93
Height of Item (in)
3.6875
Width of Item (mm)
50
Width of Item (in)
2
Load Capacity (kg)
894
Load Capacity (lbs)
1966
Automatic Height Adjustment
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M12 x 1.75
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files