Product Description
- Cover and bolt are 34 stainless steel offering rust and corrosion resistance
- Easy installation with phillips screw driver
- ADWS - Rubber (CR) base has excellent weather resistance
- ADWHS - Ethylene propylene base is non-marring, non-abrasive and has excellent heat/weather resistance
Product Specifications
Material
Rubber
Finish
Black
Weight of Item (g)
75
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
78.5
Height of Item (in)
3.125
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg)
388
Load Capacity (lbs)
853
Automatic Height Adjustment
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M8 x 1.25
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files