MKRS-70M14

S/S GLIDE - MKRS-70M14

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
200
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
51.5
Height of Item (in)
2.0625
Width of Item (mm)
70
Width of Item (in)
2.8125
Load Capacity (kg)
100
Load Capacity (lbs)
220
Automatic Height Adjustment
N
Base Swivel (deg)
10
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M14 x 2.0 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products