Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
150
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
51.5
Height of Item (in)
2.0625
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg)
100
Load Capacity (lbs)
220
Automatic Height Adjustment
N
Base Swivel (deg)
10
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M12 x 1.75 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files