Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
55
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
32
Width of Item (in)
1.3125
Load Capacity (kg)
40
Load Capacity (lbs)
88
Automatic Height Adjustment
N
Base Swivel (deg)
10
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
W3/8 - 16 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files