ITEM NO. | ADCS60-20-100 |
Weight | 590 g |
Dimensions | 60 × 60 × 130 mm |
Automatic Height Adjustment | No |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
60 mm | 60 mm | 130 mm | 590 g |
Components
Component | Material | Finish |
• Nut on bottom of glide allows easy installation and height adjustment with socket wrench
ITEM NO. | ADCS60-20-100 |
Weight | 590 g |
Dimensions | 60 × 60 × 130 mm |
Automatic Height Adjustment | No |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
60 mm | 60 mm | 130 mm | 590 g |
Component | Material | Finish |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)