Product Specifications
Material
Steel
Finish
Clear Zinc Chromate
Weight of Item (g)
150
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
66.5
Height of Item (in)
2.625
Width of Item (mm)
70
Width of Item (in)
2.8125
Load Capacity (kg)
622
Load Capacity (lbs)
1368
Automatic Height Adjustment
N
Base Swivel (deg)
30
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M14 x 2.0 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files