Product Specifications
Material
Steel
Finish
Clear Zinc Chromate
Weight of Item (g)
11
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
31
Height of Item (in)
1.25
Width of Item (mm)
25
Width of Item (in)
1
Load Capacity (kg)
60
Load Capacity (lbs)
132
Automatic Height Adjustment
N
Base Swivel (deg)
30
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
m6 X 1.0 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files