Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
77
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
50
Width of Item (in)
2
Load Capacity (kg)
160
Load Capacity (lbs)
352
Automatic Height Adjustment
N
Base Swivel (deg)
8
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
W1/2-12 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files