Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
42
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg)
160
Load Capacity (lbs)
352
Automatic Height Adjustment
N
Base Swivel (deg)
8
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
W3/8-16 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files