ITEM NO. | MN-32 |
Weight | 34 g |
Dimensions | 32 × 32 × 40 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
32 mm | 32 mm | 40 mm | 34 g |
Components
Component | Material | Finish |
Cover | 304 Stainless Steel | Satin |
Bolt | Steel | Chrome |
Base | Polypropylene | Natural |