Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
95
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
37.5
Height of Item (in)
1.5
Width of Item (mm)
50
Width of Item (in)
2
Load Capacity (kg)
360
Load Capacity (lbs)
792
Automatic Height Adjustment
N
Base Swivel (deg)
10
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
W3/8-16
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files