Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
70
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
37
Height of Item (in)
1.5
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg)
320
Load Capacity (lbs)
704
Automatic Height Adjustment
N
Base Swivel (deg)
10
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
W3/8-16
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files