ADCS60-16-100

SS GLIDE - ADCS60-16-100

Product Description
  • Nut on bottom of glide allows easy installation and height adjustment with socket wrench
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
440
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
127
Height of Item (in)
5.0625
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg)
560
Load Capacity (lbs)
1233
Load Capacity (kg/4 ea)
2240
Load Capacity (lbs/4 ea)
4932
Automatic Height Adjustment
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M16 x 2.0
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products