ADPS75-16-130

SS GLIDE - ADPS75-16-130

Product Description
  • Nut on bottom of glide allows easy installation and height adjustment with socket wrench
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
358
Length or Depth of Item when closed (mm)
75
Length or Depth of Item when closed (in)
3
Height of Item (mm)
158
Height of Item (in)
6.25
Width of Item (mm)
75
Width of Item (in)
3
Load Capacity (kg)
560
Load Capacity (lbs)
1233
Automatic Height Adjustment
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M16 x 2.0
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products