ADPS55-12-100

SS GLIDE - ADPS55-12-100

Product Description
  • Nut on bottom of glide allows easy installation and height adjustment with socket wrench
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
174
Length or Depth of Item when closed (mm)
55
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
122
Height of Item (in)
4.8125
Width of Item (mm)
55
Width of Item (in)
2.1875
Load Capacity (kg)
300
Load Capacity (lbs)
660
Automatic Height Adjustment
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M12 x 1.75
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products