Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
22
Length or Depth of Item when open (mm)
23
Length or Depth of Item when open (in)
0.9375
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
17
Width of Item (in)
0.6875
Diameter (mm)
17
Diameter (in)
0.6875
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files