EY-338/20

SUS KNOB - EY-338/20

Product Specifications
Material
34 Stainless Steel
Finish
Satin
Weight of Item (g)
4
Length or Depth of Item when open (mm)
26
Length or Depth of Item when open (in)
1.0625
Height of Item (mm)
2
Height of Item (in)
0.125
Width of Item (mm)
2
Width of Item (in)
0.125
Diameter (mm)
2
Diameter (in)
.8125
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products