EY-301/30

STAINLESS STEEL KNOB - EY-301/30

Product Specifications
Material
34 Stainless Steel
Finish
Satin
Weight of Item (g)
165
Length or Depth of Item when open (mm)
28
Length or Depth of Item when open (in)
1.125
Height of Item (mm)
3
Height of Item (in)
0.125
Width of Item (mm)
3
Width of Item (in)
0.125
Diameter (mm)
3
Diameter (in)
1.1875
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL KNOB - EY-301/15

$4.80
STAINLESS STEEL KNOB - EY-301/25

$10.60
STAINLESS STEEL KNOB - EY-301/20

$8.00
STAINLESS STEEL KNOB - EY-301/10

$3.30