KS-430/S

S/S HANDLE 3" SATIN FINISH - KS-430/S

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
45
Length or Depth of Item when open (mm)
23
Length or Depth of Item when open (in)
0.9375
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
81
Width of Item (in)
3.25
CC Length (mm)
76
CC Length (in)
3
Handle Depth (mm)
23
Handle Depth (in)
0.875
Bar Diameter (mm)
10
Bar Diameter (in)
0.375
Back-to-Back Option
N
Bar Shape
Rectangle
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
#6-32
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

S/S HANDLE 3" MIRROR FINISH - KS-430/M

$11.10
S/S HANDLE 4" SATIN FINISH - KS-440/S

$12.50
S/S HANDLE 3 1/2" SATIN FINISH - KS-435/S

$11.70
S/S HANDLE 4" MIRROR FINISH - KS-440/M

$12.50
S/S HANDLE 3 1/2" MIRROR FINISH - KS-435/M

$11.70