ITEM NO. | KC-S650/S |
Weight | 85 g |
Dimensions | 30 × 132 × 12 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | 01-Feb |
Bar Diameter (mm) | 12 X 5 |
Bar Shape | Oval |
CC Length (Inch) | 5 |
CC Length (mm) | 127 |
Internal Height (mm) | 25 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
132 mm | 12 mm | 30 mm | 85 g |
Components
Component | Material | Finish |