ITEM NO. | EK-R660/S |
Weight | 141 g |
Dimensions | 32 × 159.4 × 14 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | Sep-16 |
Bar Diameter (mm) | 14 X 7 |
Bar Shape | Oval |
CC Length (Inch) | 6 |
CC Length (mm) | 152.4 |
Internal Height (mm) | 25 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
159.4 mm | 14 mm | 32 mm | 141 g |
Components
Component | Material | Finish |