Product Description
- 34 grade stainless steel handles for corrosion resistance
- Contemporary design for modern or minimalist style cabinetry
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
610
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
6
Height of Item (in)
0.25
Width of Item (mm)
542
Width of Item (in)
21.375
CC Length (mm)
512
CC Length (in)
20.1875
Handle Depth (mm)
40
Handle Depth (in)
1.5625
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files