ITEM NO. | DSI-110-320 |
Weight | 380 g |
Dimensions | 40 × 350 × 6 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | 15/64 |
Bar Diameter (mm) | 6 |
Bar Shape | Rectangle |
CC Length (Inch) | 12-19/32 |
CC Length (mm) | 320 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
350 mm | 6 mm | 40 mm | 380 g |
Components
Component | Material | Finish |