ITEM NO. | 40160 |
Weight | 198 g |
Dimensions | 40 × 35 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | 1-37/64 |
Bar Diameter (mm) | 40 X 10 |
Bar Shape | Rectangle |
CC Length (Inch) | 6-19/64 |
CC Length (mm) | 160 |
Design Feature | Rectangular Bar Pull |
Internal Height (mm) | 25 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
170 mm | 40 mm | 35 mm | 198 g |
Components
Component | Material | Finish |