40128STAINLESS STEEL HANDLE

Description

Contemporary stainless steel bar pull suitable for kitchen, bath, or outdoor cabinetry.

Specs
ITEM NO.40128
Weight 166 g
Dimensions 138 × 40 × 35 mm
Back-to-Back Option

No

Bar Diameter (Inch)

1-37/64

Bar Diameter (mm)

40 X 10

Bar Shape

Rectangle

CC Length (Inch)

05-03-1964

CC Length (mm)

128

Design Feature

Rectangular Bar Pull

Internal Height (mm)

25

Style

Contemporary

Overall Length (mm) Width (mm) Height (mm) Weight (g)
138 mm 40 mm 35 mm 166 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads