28592

STAINLESS STEEL HANDLE - 28592

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
381
Length or Depth of Item when open (mm)
656
Length or Depth of Item when open (in)
25.875
Height of Item (mm)
47
Height of Item (in)
1.875
Width of Item (mm)
18
Width of Item (in)
0.75
CC Length (mm)
592
CC Length (in)
23.3125
Bar Diameter (mm)
18
Bar Diameter (in)
0.6875
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL HANDLE - 27292

$0.00
STAINLESS STEEL HANDLE - 40128

$0.00
STAINLESS STEEL HANDLE - 40160

$0.00
STAINLESS STEEL HANDLE - 27592

$0.00
STAINLESS STEEL HANDLE - 40192

$0.00