ITEM NO. | GH-G02-L |
Weight | 890 g |
Dimensions | 62 × 79 × 100 mm |
RoHS Status | Not Compliant |
GH-G02-LSTAINLESS STEEL GRAVITY HINGE FOR GLASS DOOR
Description
- Can be used in areas where water is used.
- Hinge self-closes between 0° and 70°.
- Hinge self-opens between 70° and 160°. Use door stopper to achieve desired max opening angle.
- A rise of 1/8″ (3 mm) occurs when open 70°.
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!