Product Description
- Can be used in areas where water is used.
- Hinge self-closes between ° and 7°.
- Hinge self-opens between 7° and 16°. Use door stopper to achieve desired max opening angle.
- A rise of 1/8" (3 mm) occurs when open 7°.
Product Specifications
Material
Stainless Steel (SCS13)
Finish
Mirror
Weight of Item (g)
685
Length or Depth of Item when closed (mm)
39.5
Length or Depth of Item when closed (in)
1.5625
Height of Item (mm)
115
Height of Item (in)
4.5625
Width of Item (mm)
85
Width of Item (in)
3.375
Load Capacity (kg/pr)
45
Load Capacity (lbs/pr)
99.2
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (in)
33.4375
Min. Door Thickness (mm)
8
Min. Door Thickness (in)
0.3125
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
Knuckles
2
Holes
3
Adjustable
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 x 14 Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files