ITEM NO. | AP-36-M8 |
Weight | 16 g |
Dimensions | 36 × 36 × 12 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
36 mm | 12 mm | 16 g |
Components
Component | Material | Finish |
• 304 stainless steel for rust and corrosion resistance
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)