Product Description
- 9° folding handle. Can be tilted when not in use.
- Front Screw Mount for easy installation.
- Handle clicks (temporary holding function) into open and closed position.
- Can be installed on aluminum frame.
- Load capacity: 11 lbs (vertical lifting or side pulling).
Product Specifications
Material
Stainless Steel
Finish
Mirror
Weight of Item (g)
210
Length or Depth of Item when open (mm)
232
Length or Depth of Item when open (in)
9.1875
Height of Item (mm)
52
Height of Item (in)
2.0625
Width of Item (mm)
16
Width of Item (in)
0.6875
Bar Diameter (mm)
9
Bar Diameter (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files