Product Description
Stainless Steel Folding Bracket with Damper (EB-33/EP-D)
This fold away shelf bracket by Sugatsune is self-locking when the flap is extended to the “open”’ position, and this particular model (EB-33/EP-BL-D) features a built-in damper that provides excellent soft-closing for a safer, smoother performance and exceptional style. We’ve also made it easy to easily collapse the shelf, simply by pushing the lever. The convenience to the end user speaks for itself. And, with the full functionality of a hinge, no separate hinge is required. The EB-33/EP-BL-D fold away shelf bracket with damper has a load capacity of 15 kgf (1471 N) and spans 12 inches (36 mm) in length by 6.5 inches (165 mm) in height. The design has been tested and approved for 5,+ cycles.
Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
515
Length or Depth of Item when closed (mm)
28.5
Length or Depth of Item when closed (in)
1.125
Length or Depth of Item when open (mm)
307
Length or Depth of Item when open (in)
12.125
Height of Item (mm)
165
Height of Item (in)
6.5
Width of Item (mm)
29
Width of Item (in)
1.1875
Load Capacity (kg)
75
Load Capacity (lbs)
165
Load Capacity (kg/pr)
150
Load Capacity (lbs/pr)
330
Alternative Load Capacity (kg)
150
Alternative Load Capacity (lbs)
330
Holes
6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5x16 (3pcs), 5x35 (3pcs)
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files