Product Description
Stainless Steel Folding Bracket with Damper (EB-317/EP-BL-D)
This fold away shelf bracket by Sugatsune is self-locking when the flap is extended to the “open”’ position, and this particular model (EB-317/EP-BL-D) features a built-in damper that provides excellent soft-closing for a safer, smoother performance and exceptional style. We’ve also made it easy to easily collapse the shelf, simply by pushing the lever. The convenience to the end user speaks for itself. And, with the full functionality of a hinge, no separate hinge is required. The EB-317/EP-BL-D fold away shelf bracket with damper has a load capacity of 44 lbs (2 kg) and spans 12.5 inches (317 mm) in length by 6.75 inches (171 mm) in height. The design has been tested and approved for 5,+ cycles.
Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
750
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.4375
Length or Depth of Item when open (mm)
318.5
Length or Depth of Item when open (in)
12.5625
Height of Item (mm)
171
Height of Item (in)
6.75
Width of Item (mm)
36
Width of Item (in)
1.4375
Load Capacity (kg)
100
Load Capacity (lbs)
220
Alternative Load Capacity (kg)
200
Alternative Load Capacity (lbs)
440
Holes
6
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5X16(3pcs) , M5X35(3pcs)
Fasteners Type
Truss Tapping Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files