ITEM NO. | HG-KH12-268 |
Weight | 8300 g |
Dimensions | 50 × 300 × 268 mm |
Holes | 12 |
Knuckles | 2 |
Load Capacity (lbs/pair) | 660 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
300 mm | 50 mm | 268 mm |
Components
Component | Material | Finish |