ITEM NO. | HG-KM20-250 |
RoHS Status | ERROR:Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
350 mm | 50 mm | 250 mm |
Components
Component | Material | Finish |
• Smooth open/close function with high quality thrust bearing
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)