DSI-350-256

STAINLESS EDGE PULL - DSI-350-256

Product Description
  • Back surface-mount edge pull
  • Easy to grip tab
  • Made of high-quality stainless steel for corrosion resistance
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
240
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
20.4
Height of Item (in)
0.8125
Width of Item (mm)
352
Width of Item (in)
13.875
CC Length (mm)
320
CC Length (in)
12.625
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.8 x 15 mm Flathead
Fasteners Type
Flathead Wood Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

STAINLESS EDGE PULL - DSI-350-160

$23.70
STAINLESS EDGE PULL - DSI-350-128

$17.80
STAINLESS EDGE PULL - DSI-350-64

$11.20
STAINLESS EDGE PULL - DSI-350-224

$33.00
STAINLESS EDGE PULL - DSI-350-96

$13.80