DSI-350-224

STAINLESS EDGE PULL - DSI-350-224

Product Description
  • Back surface-mount edge pull
  • Easy to grip tab
  • Made of high-quality stainless steel for corrosion resistance
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
176
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
20.4
Height of Item (in)
0.8125
Width of Item (mm)
256
Width of Item (in)
10.125
CC Length (mm)
224
CC Length (in)
8.8125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.8 x 15 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

STAINLESS EDGE PULL - DSI-350-160

$23.70
STAINLESS EDGE PULL - DSI-350-128

$17.80
STAINLESS EDGE PULL - DSI-350-64

$11.20
STAINLESS EDGE PULL - DSI-350-96

$13.80
STAINLESS EDGE PULL - DSI-350-256

$38.20