ITEM NO. | MC-159U-ST |
Weight | 14 g |
Dimensions | 15 × 35 × 16.5 mm |
Includes Strike Plate | No |
Operating Temperature (°C) | 10 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
15 mm | 35 mm | 16.5 mm | 13.2 g |
Components
Component | Material | Finish |
Body | 430 Stainless Steel | Barrel Polished |
Stud Bolt | 303 Stainless Steel |