ITEM NO. | HG-LSC210 |
Weight | 2347 g |
Dimensions | 30 × 150 × 210 mm |
Load Capacity (kg/pair) | 200 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
150 mm | 30 mm | 210 mm | 2,275 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Satin |
Shaft | 304 Stainless Steel | Plain |
Cap | 304 Stainless Steel | Plain |
Ring | 304 Stainless Steel | Plain |