HG-LSC210N

STAINLESS STEEL HEAVY DUTY BUTT HINGE - HG-LSC210N

Product Description
  • 1/4" Stainless steel plate for industrial grade applications
  • 2 models available for screw-on or weld-on installation
  • ball bearings for smooth movement
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
2369
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
210
Height of Item (in)
8.3125
Width of Item (mm)
150
Width of Item (in)
5.9375
Load Capacity (kg/pr)
200
Load Capacity (lbs/pr)
440
Self-Closing
N
Detent
N
Ball Bearing
N
Knuckles
5
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

STAINLESS STEEL HEAVY DUTY BUTT HINGE - HG-LSC210

$253.00
HEAVY DUTY FLAG HINGE, 304 STAINLESS STEEL - HG-KM12-268

$1,847.00
HEAVY DUTY FLAG HINGE, 304 STAINLESS STEEL - HG-KH19-275

$3,090.00
SPRING BUTT HINGE - HG-SH25C

$3.10