Product Specifications
Material
304 Stainless Steel, Aluminum
Finish
Satin
Weight of Item (g)
166
Length or Depth of Item when open (mm)
182
Length or Depth of Item when open (in)
7.1875
Height of Item (mm)
41
Height of Item (in)
1.625
Width of Item (mm)
22
Width of Item (in)
0.875
CC Length (mm)
160
CC Length (in)
6.3125
Bar Diameter (mm)
22 X 14
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Pan Head Machine Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files