Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
72
Length or Depth of Item when open (mm)
118
Length or Depth of Item when open (in)
4.6875
Height of Item (mm)
34
Height of Item (in)
1.375
Width of Item (mm)
8
Width of Item (in)
0.375
CC Length (mm)
96
CC Length (in)
3.75
Bar Diameter (mm)
8 X 11
Bar Diameter (in)
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Pan Head Machine Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files