2655-S

STAINLESS STEEL BAR PULL - 2655-S

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
216
Length or Depth of Item when open (mm)
556
Length or Depth of Item when open (in)
21.9375
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
14
Width of Item (in)
0.5625
CC Length (mm)
492
CC Length (in)
19.375
Bar Diameter (mm)
14
Bar Diameter (in)
0.5625
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Pan Head Machine Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
Y
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL BAR PULL - 2650-S

$0.00
STAINLESS STEEL BAR PULL - 2647-S

$0.00
STAINLESS STEEL BAR PULL - 2659-S

$0.00
STAINLESS STEEL BAR PULL - 3096-S

$0.00
STAINLESS STEEL BAR PULL - 2646-S

$0.00